Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
16502P-P
16502P-P
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Finger Length (in)
4.53
Grip Force (lbf)
2579
Cylinder Bore (in)
4.72
Weight (lb)
19.26
Pressure Range (psi)
30 - 100 psi
Stroke (in)
1.18
Grip Force (N)
11475
Imperial or Metric Product
Imperial
Cylinder Bore (mm)
120
Maximum Finger Length (mm)
115
Stroke (mm)
30
Weight (kg)
8.74
Optional Sensor
Yes
Temp Range Viton
-30° to 150°C (-20° to 300°F)
Product Function
Gripping
Number of Jaws
2
Actuation (Open/Closed) (Sec)
0.29
Product Type
2 Jaw Parallel
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Special Feature
Precision
Product Series
2P
DistributorGroup
Robohand Gripping Solutions
Back to Top