Indexers
Destaco’s RD Series of roller dial index drives are designed with a robust, flexible design with superior load capabilities.

1801RD6H80-330

Visit Product Series:
CAD
Product Details Unit View:
Internal Inertia (lb-in²) 7672.0
output_thrust_axial_capacity_lb_english 12600.0
mounting_surface_diameter_in_english 14.5
Output Thrust/Axial Capacity (lb) 12600.0
maximum_torque_inlb_english 84517.0
Maximum Torque (in-lb) 84517.0
Center Thru Hole Diameter (in) 7.0
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000) 383.0
Output Radial Capacity (lb) 14800.0
Height To Mounting Surface (in) 15.0
height_t0_mounting_surface_in_english 15.0
Center Distance (in) 13.88
Output Overturning Moment Capacity (in-lb) 107000.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000) 3593.0
output_overturning_moment_capacity_inlb_english 107000.0
Mounting Surface Diameter (in) 14.5
B10 Torque Capacity (in-lb) 88897.0
center_distance_in_english 13.88
output_radial_capactiry_lb_english 14800.0
b10_torque_capacity_inlb_english 88897.0
Internal Inertia (lb-in²) 7672.0
center_thru_hole_diameter_in_english 7.0
Mounting Surface Diameter (mm) 368.3
height_t0_mounting_surface_mm_metric 381.0
Internal Inertia (kgm²) 2.245
mounting_surface_diameter_mm_metric 368.3
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 ) 0.112
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 ) 1.052
Output Radial Capacity (N) 65860.0
Center Distance (mm) 352.6
Maximum Torque (Nm) 9550.0
B10 Torque Capacity (Nm) 10045.0
Center Thru Hole Diameter (mm) 177.8
output_thrust_axial_capacity_n_metric 56070.0
center_distance_mm_metric 352.552
output_radial_capactiry_n_metric 65860.0
Output Overturning Moment Capacity (Nm) 31.314
Internal Inertia (kgm²) 2.245
Imperial or Metric Product Imperial
Maximum Torque (Nm) 9550.0
Height To Mounting Surface (mm) 381.0
output_overturning_moment_capacity_nm_metric 31.314
center_thru_hole_diameter_mm_metric 177.8
Output Thrust/Axial Capacity (N) 56070.0
b10_torque_capacity_nm_metric 10045.0
Family RD
Stops 6.0
DistributorGroup Camco Indexers & Conveyors
PublishedDate 1675451886000
Series 1801RD
Motion ms
Base Model 1801RD6H80-330
Output Flange
Product Function Rotary Positioning
Index Period (deg) 330.0
Accuracy (arcsec) ±27
Repeatability (arcsec) ±7
Product Type Flange Output
Product Series 1801RD
Smart Number Motion Spec D
Back to Top