Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, longer clamp arm, and solid base with straight bar.

2002-SB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 600
Height Under Clamp Arm (in) 1.28
Weight (lb) 0.49
Clamp Arm Length (in) 1.91
Weight (kg) 0.22
Clamp Arm Length (mm) 48.5
Maxmum Holding Capacity (N) 2700
Height Under Clamp Arm (mm) 32.5
Clamp Bar Opening (+10°) (degrees) 75
Accomodates Workpiece Variation No
Application - Closures Excellent/High
Product Type Standard
Product Function Clamping
Toggle Lock Plus No
Standard Material Steel
Service Environment Normal
Application - Wood-Working Excellent/High
Handle Opening (+10°) 66
Duty Cycle 2
Product Series 2002/2007
Application - Food Processing Not Recommended
Bolt Retainer 2002115-E
Application - Assembly Excellent/High
Application - Machining Poor/Low
Handle Vertical
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style Solid Bar
Application - Welding Fair/Medium
Application - Checking Fixtures Excellent/High
Base Mounting Style Straight
Product Accessories
2002115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top