Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with solid bar.

2002-SR

2002-S TOGGLE LOCK PLUS
  • Longer handle with greater hand clearance
  • Longer clamp arm
  • Spindle contacts workpiece vertically
Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.55
Clamp Arm Length (in) 1.91
Height Under Clamp Arm (in) 0.95
Maximum Holding Capacity (lbf) 600
Height Under Clamp Arm (mm) 24.1
Maxmum Holding Capacity (N) 2700
Clamp Arm Length (mm) 48.5
Weight (kg) 0.25
Product Type Standard
Service Environment Normal
Accomodates Workpiece Variation No
Handle Vertical
Application - Food Processing Not Recommended
Application - Machining Poor/Low
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Base Mounting Style Flange
Clamp Bar Opening (+10°) (degrees) 75
Standard Material Steel
Bolt Retainer 2002115-E
Handle Opening (+10°) 66
Product Series 2002/2007
PublishedDate 1725455500000
Toggle Lock Plus Yes
Application - Assembly Excellent/High
Clamp Arm Style Solid Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Application - Welding Fair/Medium
Application - Checking Fixtures Excellent/High
Product Accessories
2002115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202405
SAFETY GRIP FOR 202-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top