Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, interchangeable capability with 207 Series, and flanged base with U-bar.

2002-U207

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.93
Maximum Holding Capacity (lbf) 600
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.57
Weight (kg) 0.26
Height Under Clamp Arm (mm) 31.8
Clamp Arm Length (mm) 49
Maxmum Holding Capacity (N) 2700
Product Function Clamping
Application - Wood-Working Excellent/High
Handle Vertical
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Spindle Assembly 215208-M
Toggle Lock Plus No
Application - Welding Fair/Medium
Product Type Standard
Clamp Arm Style U-Bar
Service Environment Normal
Application - Assembly Excellent/High
Handle Opening (+10°) 72
Duty Cycle 2
Standard Material Steel
Product Series 2002/2007
Base Mounting Style Flange
Accomodates Workpiece Variation No
Application - Machining Poor/Low
Flanged Washers 215105
Application - Closures Excellent/High
Clamp Bar Opening (+10°) (degrees) 90
Application - Food Processing Not Recommended
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top