Weight (lb)
2.56
Clamp Arm Length (in)
3.55
Height Under Clamp Arm (in)
2.2
Maximum Holding Capacity (lbf)
1400
Maxmum Holding Capacity (N)
6230
Weight (kg)
1.16
Clamp Arm Length (mm)
90.2
Height Under Clamp Arm (mm)
55.9
Spindle Assembly
240208-M
Clamp Bar Opening (+10°) (degrees)
78
Base Mounting Style
Straight
Handle Opening (+10°)
66
Standard Material
Steel
Service Environment
Normal
Application - Food Processing
Not Recommended
Application - Wood-Working
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)