Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

202943-M

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 1.67
Cap Width (in) 0.44
Length (mm) 42.4
Thread (mm) M6
Cap Width (mm) 11.1
Accessory Type Hex-Head Stainless Steel Spindle
Product Series Clamp acessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 202-USS|217-USS
Product Type Clamp Accessories
Back to Top