Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
205-UB
205-UB
Horizontal Hold Down Clamp
Supplied with neoprene spindle assembly.
U-bar clamp arm
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
60
Height Under Clamp Arm (in)
0.44
Clamp Arm Length (in)
0.73
Weight (lb)
0.07
Maxmum Holding Capacity (N)
270
Height Under Clamp Arm (mm)
11.2
Clamp Arm Length (mm)
18.5
Weight (kg)
0.03
PublishedDate
1725394328000
Toggle Lock Plus
No
Accomodates Workpiece Variation
No
Application - Checking Fixtures
Excellent/High
Application - Assembly
Excellent/High
Product Series
205
Handle Opening (+10°)
80
Standard Material
Steel
Application - Welding
Poor/Low
Service Environment
Normal
Flanged Washers
105106
Clamp Arm Style
U-Bar
Application - Wood-Working
Excellent/High
Spindle Assembly
205208-M
Product Function
Clamping
Application - Closures
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining
Poor/Low
Clamp Bar Opening (+10°) (degrees)
90
Product Type
Standard
Application - Food Processing
Fair/Medium
Handle
Horizonal
Base Mounting Style
Straight
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top