Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

205203

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 1.92
Cap Width (in) 0.44
Thread (in) 1/4-20
Cap Width (mm) 11.2
Length (mm) 48.8
Product Series Clamp acessories
Used With Model/Series 6015|6015-R|602
Accessory Type Hex-Head Spindle
Product Type Clamp Accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top