Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

205943-M

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 0.89
Cap Width (in) 0.25
Cap Width (mm) 6.4
For Spindle Diameter (mm) M4
Length (mm) 22
Thread (mm) M4
Product Type Clamp Accessories
Accessory Type Hex-Head Stainless Steel Spindle
Used With Model/Series 202-SS|205-USS|205-SSS|215-USS|206-SS|206-HSS|6001-MSS|602-MMSS
cad_url_button /assets/cad-drawings/product/manual_clamps/205943-M.STEP
Product Series Clamp acessories
PublishedDate 1686234303000
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Back to Top