Manual Clamping
Vertical hold down clamp with flanged base and open bar.

207-U-L

VERTICAL TOGGLE CLAMP
  • Supplied with neoprene spindle.
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 375
Clamp Arm Length (in) 1.5
Height Under Clamp Arm (in) 1.25
Weight (lb) 0.84
Weight (kg) 0.38
Clamp Arm Length (mm) 33
Maxmum Holding Capacity (N) 1670
Height Under Clamp Arm (mm) 31.8
Clamp Arm Style Open U-Bar
Product Function Clamping
Service Environment Normal
PublishedDate 1725480615000
Application - Closures Excellent/High
Handle Vertical
Toggle Lock Plus No
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing Fair/Medium
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Clamp Bar Opening (+10°) (degrees) 99
Application - Welding Poor/Low
Handle Opening (+10°) 57
Product Series 207
Product Type Standard
Accomodates Workpiece Variation No
Base Mounting Style Flange
Application - Assembly Excellent/High
Standard Material Steel
Product Accessories
L-227-1-04
Length adaptor
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-02
Prolongador para 227-L
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-227-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top