Manual Clamping
Low profile, horizontal hold down clamp with U-bar and straight base.

213-UB

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.77
Clamp Arm Length (in) 1.42
Weight (lb) 0.18
Maximum Holding Capacity (lbf) 150
Weight (kg) 0.08
Maxmum Holding Capacity (N) 670
Height Under Clamp Arm (mm) 19.6
Clamp Arm Length (mm) 36
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Handle Opening (+10°) 60
Application - Wood-Working Excellent/High
Clamp Bar Opening (+10°) (degrees) 90
Product Series 213
Application - Machining Poor/Low
Standard Material Steel
Product Function Clamping
Base Mounting Style Straight
Duty Cycle 2
Application - Welding Fair/Medium
Handle Horizonal
Accomodates Workpiece Variation No
Service Environment Normal
Application - Checking Fixtures Excellent/High
Product Type Standard
Toggle Lock Plus No
Flanged Washers 102111
Clamp Arm Style U-Bar
Application - Assembly Excellent/High
Application - Food Processing Fair/Medium
Spindle Assembly 213208-M
Product Accessories
213208-M
SPINDLE M5X30 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top