Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
215-UB
215-UB
Horizontal Hold Down Clamp
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
200.0
Weight (lb)
0.33
Height Under Clamp Arm (in)
1.15
Clamp Arm Length (in)
2.25
Clamp Arm Length (mm)
57.2
Maxmum Holding Capacity (N)
890.0
Height Under Clamp Arm (mm)
29.2
Weight (kg)
0.15
Application - Food Processing
Fair/Medium
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Welding
Fair/Medium
Standard Material
Steel
Flanged Washers
215105
Toggle Lock Plus
No
Base Mounting Style
Straight
Accomodates Workpiece Variation
No
Application - Wood-Working
Excellent/High
Application - Assembly
Excellent/High
Handle Opening (+10°)
78.0
Service Environment
Normal
Clamp Bar Opening (+10°) (degrees)
87.0
Spindle Assembly
202208-M
Product Type
Standard
Clamp Arm Style
U-Bar
Application - Checking Fixtures
Excellent/High
Product Series
215
PublishedDate
1725455922000
Handle
Horizonal
Product Function
Clamping
Application - Closures
Excellent/High
Application - Machining
Poor/Low
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top