Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
217-UB-L
217-UB-L
Horizontal Hold Down Clamp
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.11
Weight (lb)
0.4
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.49
Height Under Clamp Arm (mm)
28.2
Weight (kg)
0.18
Maxmum Holding Capacity (N)
900.0
Clamp Arm Length (mm)
38.0
Application - Closures
Excellent/High
Product Type
Standard
Service Environment
Normal
Handle
Horizonal
Application - Welding
Fair/Medium
Application - Wood-Working
Excellent/High
PublishedDate
1725393799000
Application - Assembly
Excellent/High
Handle Opening (+10°)
61.0
Application - Checking Fixtures
Excellent/High
Accomodates Workpiece Variation
No
Toggle Lock Plus
No
Clamp Bar Opening (+10°) (degrees)
91.0
Clamp Arm Style
Open U-Bar
Standard Material
Steel
Application - Machining
Poor/Low
Base Mounting Style
Straight
Product Series
217
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Fair/Medium
Product Accessories
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top