Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

220203-M

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.75
Thread (in) 1/2-13
Length (in) 3.34
Cap Width (mm) 19.1
Length (mm) 84.8
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Accessory Type Hex-Head Spindle
Product Type Clamp Accessories
Used With Model/Series 640-M|640-MR|95050|95060|5130-M|5130-MB|5130-MR|5130-MBR|5133-M|5133-MB|5133-MR|5133-MBR|5150-M|5150-MB|5150-MR|5150-MBR
Product Series Clamp acessories
Back to Top