Manual Clamping
Low profile, horizontal hold down clamp with large handle clearance, flanged base, and U-bar.

225-U

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.55
Clamp Arm Length (in) 2.69
Height Under Clamp Arm (in) 1.31
Maximum Holding Capacity (lbf) 500
Weight (kg) 0.25
Height Under Clamp Arm (mm) 33.3
Maxmum Holding Capacity (N) 2220
Clamp Arm Length (mm) 68.3
Application - Closures Excellent/High
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 92
Product Function Clamping
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
Product Series 225
PublishedDate 1725393308000
Base Mounting Style Flange
Application - Welding Fair/Medium
Handle Horizonal
Service Environment Normal
Clamp Arm Style U-Bar
Handle Opening (+10°) 70
Standard Material Steel
Toggle Lock Plus No
Product Type Standard
Application - Food Processing Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Flanged Washers 507107
Application - Assembly Excellent/High
Spindle Assembly 225208-M
Application - Wood-Working Excellent/High
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top