Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
225-UB
225-UB
Horizontal Hold Down Clamp
Clamp supplied with neoprene spindle
Low profile
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
500
Height Under Clamp Arm (in)
1.56
Weight (lb)
0.55
Clamp Arm Length (in)
2.69
Weight (kg)
0.25
Clamp Arm Length (mm)
68.3
Maxmum Holding Capacity (N)
2220
Height Under Clamp Arm (mm)
39.6
Service Environment
Normal
Application - Closures
Excellent/High
Application - Checking Fixtures
Excellent/High
Application - Machining
Poor/Low
Handle
Horizonal
Standard Material
Steel
Spindle Assembly
225208-M
Product Function
Clamping
Flanged Washers
507107
Application - Food Processing
Fair/Medium
Clamp Arm Style
U-Bar
Toggle Lock Plus
No
PublishedDate
1725479130000
Accomodates Workpiece Variation
No
Application - Wood-Working
Excellent/High
Clamp Bar Opening (+10°) (degrees)
92
Application - Assembly
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°)
70
Product Type
Standard
Product Series
225
Application - Welding
Fair/Medium
Base Mounting Style
Straight
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
225208-M
SPINDLE M8X40 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top