Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
237943
237943
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
2.75
For Spindle Diameter (in)
3/8
Cap Width (in)
0.56
Thread (in)
3/8-16
Length (mm)
69.9
Cap Width (mm)
14.2
Product Type
Clamp Accessories
Product Function
Clamping
Used With Model/Series
624-SS
Product Series
Clamp acessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type
Hex-Head Stainless Steel Spindle
Back to Top