Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
250203-M
250203-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
4.42
Thread (in)
5/8-11
Cap Width (in)
0.38
Length (mm)
112.3
Cap Width (mm)
9.5
Used With Model/Series
650-M
Product Series
Clamp acessories
Product Type
Clamp Accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Accessory Type
Hex-Head Spindle
Back to Top