Manual Clamping
3031-SS - Controlled Latch Clamp

3031-SS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.39
Drawing Movement without Thumb Control (in) 0.50
Weight (lb) 0.65
Hook Adjustment (in) 0.39
Maximum Holding Capacity (lbf) 200
Weight (kg) 0.3
Drawing Movement without Thumb Control (mm) 12.7
Maxmum Holding Capacity (N) 900
Hook Adjustable Range (mm) 10
Hook Adjustment (mm) 10
Drawing Movement without Thumb Control (mm) 12.7
Maxmum Holding Capacity (N) 900
Hook Adjustable Range 10
Toggle Lock Plus No
Standard Material Stainless Steel
Base Mounting Style Flange
Product Type Controlled
Replacement Hook Assembly 3031808
Product Series 3031/3051
Product Type Pull-Action Latch Clamps
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 12:1
Hook Type J-Hook
Back to Top