Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

325203

Visit Product Series:
CAD

Product Details Unit View:
Thread (in) 1/2-13
Cap Width (in) 0.75
Length (in) 2.84
Length (mm) 72.1
Cap Width (mm) 19.1
Accessory Type Hex-Head Spindle
Product Series Clamp acessories
Used With Model/Series 5130|5130-B|5130-R|5130-BR|5133|5133-B|5133-R|5133-BR|5150|5150-B|5150-R|5150-BR
Product Function Clamping
Product Type Clamp Accessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top