Manual Clamping
Destaco’s 331 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

331

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.59
Maximum Holding Capacity (lbf) 700.0
Drawing Movement without Thumb Control (in) 1.78
Weight (lb) 0.55
Weight (kg) 0.25
Hook Adjustable Range (mm) 22.1
Drawing Movement without Thumb Control (mm) 44.5
Drawing Movement without Thumb Control (mm) 44.5
Maxmum Holding Capacity (N) 3200.0
Toggle Lock Plus No
Product Type Standard
Latch Plate Supplied? Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 32:1
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
PublishedDate 1690573761000
Product Function Clamping
Base Mounting Style Flange
Product Series 323/331/341
Hook Adjustable Range 22.1
Hook Type U-Hook (Horizontal)
Latch Plate 331005
Replacement Hook Assembly 331215
Back to Top