Manual Clamping
Destaco’s 334-R Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

334-RSS

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.86
Maximum Holding Capacity (lbf) 1000
Weight (lb) 0.6
Drawing Movement without Thumb Control (in) 2.04
Drawing Movement without Thumb Control (mm) 51.7
Maxmum Holding Capacity (N) 4450
Hook Adjustable Range (mm) 19.3
Weight (kg) 0.27
Maxmum Holding Capacity (N) 4450
Drawing Movement without Thumb Control (mm) 51.7
Hook Type U-Hook (Vertical)
Latch Plate Supplied? Yes
Product Type Pull-Action Latch Clamps
Latch Plate 334101
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Standard
Product Series 324/334/344/374
Hook Adjustable Range 19.3
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 31:1
Toggle Lock Plus Yes
Replacement Hook Assembly 334915
Standard Material Stainless Steel
Back to Top