Manual Clamping
Destaco’s 341 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

341

Visit Product Series:
CAD

Product Details Unit View:
Max Hook Adjustment (in) 0.76
Drawing Movement without Thumb Control (in) 3.08
Weight (lb) 1.43
Maximum Holding Capacity (lbf) 2000.0
Weight (kg) 0.65
Drawing Movement without Thumb Control (mm) 63.5
Hook Adjustable Range (mm) 24.6
Drawing Movement without Thumb Control (mm) 63.5
Maxmum Holding Capacity (N) 8900.0
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus No
Product Function Clamping
Standard Material Steel
PublishedDate 1673984982000
Latch Plate 341005
Replacement Hook Assembly 341215
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 29:1
Latch Plate Supplied? Yes
Hook Type U-Hook (Horizontal)
Product Type Standard
Product Series 323/331/341
Base Mounting Style Flange
Hook Adjustable Range 24.6
Back to Top