Manual Clamping
351-RSS - Pull Action Latch Clamps

351-RSS

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement without Thumb Control (in) 4.17
Maximum Holding Capacity (lbf) 375
Drawing Movement with Thumb Control 2.75
Max Hook Adjustment (in) 0.43
Weight (lb) 0.79
Maxmum Holding Capacity (N) 1670
Drawing Movement without Thumb Control (mm) 101.6
Hook Adjustable Range (mm) 12.4
Drawing Movement with Thumb Control (in) 69.8
Weight (kg) 0.36
Drawing Movement without Thumb Control (mm) 101.6
Standard Material Stainless Steel
Hook Adjustable Range 12.4
Product Type Pull-Action Latch Clamps
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Hook Type J-Hook
Replacement Hook Assembly 351915
Product Type Standard
Base Mounting Style Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 21:1
Toggle Lock Plus Yes
Product Function Clamping
Product Series 330/351/371/381
Back to Top