Manual Clamping
Destaco’s 381 Series pull action latch clamps are equipped with patented thumb control lever for one handed operation, U-hook for easy adjustment, and threaded pull bar.

381-SS

Visit Product Series:
CAD

Product Details Unit View:
Drawing Movement with Thumb Control 4.69
Maximum Holding Capacity (lbf) 1000
Weight (lb) 2.56
Drawing Movement without Thumb Control (in) 6.1
Max Hook Adjustment (in) 0.93
Drawing Movement without Thumb Control (mm) 155.7
Hook Adjustable Range (mm) 29.7
Drawing Movement with Thumb Control (in) 119.1
Weight (kg) 1.16
Maxmum Holding Capacity (N) 4450
Drawing Movement without Thumb Control (mm) 155.7
Toggle Lock Plus No
Hook Type J-Hook
Product Type Standard
Hook Adjustable Range 29.7
Replacement Hook Assembly 381915
Product Series 330/351/371/381
Standard Material Stainless Steel
Product Function Clamping
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 37:1
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Pull-Action Latch Clamps
Base Mounting Style Flange
Back to Top