Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
424208-M
424208-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
1.63
Cap Width (in)
0.66
Length (mm)
41.3
Cap Width (mm)
16.8
Thread (mm)
M6 x 1.00
PublishedDate
1691693648000
Product Series
Clamp acessories
Used With Model/Series
424|431
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Clamp Accessories
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Product Function
Clamping
Back to Top