output_radial_capactiry_lb_english
2700.0
Maximum Inertia Load at 30 indexes per minute (lb-in² x 1000)
50.0
output_overturning_moment_capacity_inlb_english
5800.0
center_distance_in_english
4.25
Internal Inertia (lb-in²)
23.0
Center Thru Hole Diameter (in)
0.81
Maximum Inertia Load at 60 indexes per minute (lb-in² x 1000)
11.0
Output Thrust/Axial Capacity (lb)
1600.0
Output Overturning Moment Capacity (in-lb)
5800.0
Output Radial Capacity (lb)
2700.0
B10 Torque Capacity (in-lb)
2420.0
center_thru_hole_diameter_in_english
0.81
Height To Mounting Surface (in)
8.5
mounting_surface_diameter_in_english
4.25
output_thrust_axial_capacity_lb_english
1600.0
Maximum Torque (in-lb)
2818.0
Center Distance (in)
4.25
Mounting Surface Diameter (in)
4.25
b10_torque_capacity_inlb_english
2420.0
Internal Inertia (lb-in²)
23.0
maximum_torque_inlb_english
2818.0
height_t0_mounting_surface_in_english
8.5
center_thru_hole_diameter_mm_metric
20.6
output_radial_capactiry_n_metric
12015.0
Output Overturning Moment Capacity (Nm)
1.697
Height To Mounting Surface (mm)
215.9
Output Radial Capacity (N)
12015.0
Maximum Torque (Nm)
318.0
B10 Torque Capacity (Nm)
273.0
b10_torque_capacity_nm_metric
273.0
Center Distance (mm)
108.0
output_overturning_moment_capacity_nm_metric
1.697
Imperial or Metric Product
Imperial
Maximum Torque (Nm)
318.0
Mounting Surface Diameter (mm)
108.0
Center Thru Hole Diameter (mm)
20.6
Maximum Inertia Load at 30 indexes per minute (kgm² x 1000 )
0.015
Output Thrust/Axial Capacity (N)
7120.0
Internal Inertia (kgm²)
0.0067
Internal Inertia (kgm²)
0.0067
Maximum Inertia Load at 60 indexes per minute (kgm² x 1000 )
0.003
output_thrust_axial_capacity_n_metric
7120.0
height_t0_mounting_surface_mm_metric
215.9
center_distance_mm_metric
107.95
mounting_surface_diameter_mm_metric
107.95