Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
441203
441203
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
1.97
Cap Width (in)
0.5
Thread (in)
5/16-18
Cap Width (mm)
12.7
Length (mm)
50
Accessory Type
Hex-Head Spindle
Product Series
Clamp acessories
Used With Model/Series
441
Product Function
Clamping
Product Type
Clamp Accessories
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top