Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

461203-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 1.2
Cap Width (in) 0.51
Thread (mm) M8
Length (mm) 30.5
Cap Width (mm) 13
Product Series Clamp acessories
Used With Model/Series 5131-M\5131-MB|5131-MR|5131-MBR|441-2
Accessory Type Hex-Head Spindle
Product Type Clamp Accessories
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top