Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

461203

Visit Product Series:
CAD

Product Details Unit View:
Cap Width (in) 0.5
Thread (in) 5/16-18
Length (in) 1.22
Cap Width (mm) 12.7
Length (mm) 31
Product Function Clamping
Accessory Type Hex-Head Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series Clamp acessories
Used With Model/Series 5131|5131-B|5131-R|5131-BR
Product Type Clamp Accessories
Back to Top