Manual Clamping
Destaco’s 503-MLBR Series vertical, DESTACO® Toggle Lock Plus locking system, with weldable hold down toggle locking clamps feature a modular design, weldable clamping arm, and long base.

503-MLBR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.48
Maximum Holding Capacity (lbf) 1575.0
Height To Top Of Clamp Arm (in) 3.92
Clamp Arm Length (in) 0.53
Height To Top Of Clamp Arm (mm) 99.5
Weight (kg) 1.13
Clamp Arm Length (mm) 13.5
Maxmum Holding Capacity (N) 7000.0
Application - Food Processing Not Recommended
Toggle Lock Plus Yes
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Series 500 Series
Product Type Modular Hold-Down Clamps
Application - Wood-Working Poor/Low
Application - Checking Fixtures Fair/Medium
Clamp Arm Style Weldable
Clamp Bar Opening (+10°) (degrees) 90.0
Duty Cycle 3
Application - Machining Fair/Medium
Service Environment Harsh/Dirty
Application - Closures Poor/Low
Accomodates Workpiece Variation No
Handle Vertical
Base Mounting Style Long
Application - Assembly Excellent/High
Standard Material Forged alloy steel
Application - Welding Excellent/High
Product Accessories
503501
HOLD-DOWN BAR FOR MODEL 503
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top