Manual Clamping
Flanged Washers - Clamp Accessories

507107

Visit Product Series:
CAD

Product Details Unit View:
For Spindle Diameter (in) 5/16
For Spindle Diameter (mm) M8
Product Series Clamp acessories
Product Type Clamp Accessories
Product Function Clamping
Used With Model/Series 2007-U|2007-UB|2007-UR|2007-UBR|207-U|207-UR|207-UL|207-UB|207-ULB|507-TU|207-TUL|207-UF|207-I-L|207-UB-L|91090|317-U|2027-U|2027-UR|227-U|227-UB|227-U-L|227-UB-L|225-U|225-UR|225-UB|307-U|307-UR
Accessory Type Flanged Washers
Standard Material Steel
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top