Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5131-MBR
5131-MBR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1
Maximum Holding Capacity (lbf)
2500
Weight (lb)
0.88
Plunger Height (in)
0.87
Plunger Height (mm)
22
Maxmum Holding Capacity (N)
11120
Weight (kg)
0.4
Plunger Travel (mm)
25.4
Imperial or Metric Product
Metric
PublishedDate
1676897531000
Handle Opening (Degrees)
113
Product Function
Clamping
Spindle (Recommended)
461203-M
Standard Material
Steel
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Solid
Product Series
5000
Plunger Thread
M8
Spindle Included?
No
Toggle Lock Plus
Yes
Product Type
Heavy Duty
Product Accessories
461203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top