Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5150-MBR
5150-MBR
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
1.91
Plunger Height (in)
1.14
Maximum Holding Capacity (lbf)
5800
Weight (lb)
2.68
Maxmum Holding Capacity (N)
25800
Imperial or Metric Product
Metric
Weight (kg)
1.22
Plunger Height (mm)
29
Plunger Travel (mm)
48.4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Solid
Product Series
5000
Spindle Included?
No
Handle Opening (Degrees)
125
Product Type
Heavy Duty
Spindle (Recommended)
220203-M
PublishedDate
1727963480000
Plunger
Square
Product Function
Clamping
Plunger Thread
M12
Toggle Lock Plus
Yes
Standard Material
Steel
Product Accessories
220203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top