Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
528
528
Vertical hold down clamp.
1000 lb. Capacity
Solid bar clamp arm may be can be modified to suit application requirements
Hardened steel bushings at pivot points for long life
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.5
Maximum Holding Capacity (lbf)
1000
Clamp Arm Length (in)
3.4
Height Under Clamp Arm (in)
2.06
Clamp Arm Length (mm)
86.4
Maxmum Holding Capacity (N)
4450
Weight (kg)
1.13
Height Under Clamp Arm (mm)
52.3
Application - Machining
Poor/Low
Application - Food Processing
Not Recommended
Product Series
528
Toggle Lock Plus
No
Standard Material
Steel
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Heavy Duty
Clamp Arm Style
Solid Bar
PublishedDate
1725476946000
Application - Assembly
Excellent/High
Application - Closures
Poor/Low
Product Function
Clamping
Accomodates Workpiece Variation
No
Base Mounting Style
Flange
Application - Welding
Excellent/High
Service Environment
Normal
Application - Wood-Working
Poor/Low
Handle
Vertical
Application - Checking Fixtures
Excellent/High
Back to Top