Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5305-R
5305-R
Horizontal Hold Down Clamp
High strength forged alloy steel clamping arm
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.81
Weight (lb)
1.08
Maximum Holding Capacity (lbf)
600
Clamp Arm Length (in)
2.75
Clamp Arm Length (mm)
69.9
Weight (kg)
0.49
Height Under Clamp Arm (mm)
20.6
Maxmum Holding Capacity (N)
2670
Handle
Horizonal
Service Environment
Harsh/Dirty
Application - Wood-Working
Poor/Low
Application - Checking Fixtures
Fair/Medium
Application - Assembly
Excellent/High
Clamp Arm Style
Solid Bar
Product Type
Heavy Duty
Handle Opening (+10°)
69
Application - Welding
Excellent/High
Application - Machining
Poor/Low
PublishedDate
1725389512000
Clamp Bar Opening (+10°) (degrees)
90
Opening Angle (deg)
90
Application - Food Processing
Not Recommended
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures
Poor/Low
Product Series
5000
Accomodates Workpiece Variation
No
Base Mounting Style
Flange
Toggle Lock Plus
Yes
Product Function
Clamping
Standard Material
Steel
Back to Top