Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5305
5305
Horizontal Hold Down Clamp Plate Base
High strength forged alloy steel clamping arm
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.75
Weight (lb)
1.08
Height Under Clamp Arm (in)
0.81
Maximum Holding Capacity (lbf)
600
Clamp Arm Length (mm)
69.9
Maxmum Holding Capacity (N)
2670
Weight (kg)
0.49
Height Under Clamp Arm (mm)
20.6
Application - Wood-Working
Poor/Low
Clamp Arm Style
Solid Bar
Accomodates Workpiece Variation
No
Application - Checking Fixtures
Fair/Medium
Handle
Horizonal
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus
No
Standard Material
Steel
Product Series
5000
Base Mounting Style
Flange
Product Type
Heavy Duty
Application - Machining
Poor/Low
Application - Food Processing
Not Recommended
Product Function
Clamping
Application - Assembly
Excellent/High
Handle Opening (+10°)
69
Clamp Bar Opening (+10°) (degrees)
90
PublishedDate
1725389177000
Opening Angle (deg)
90
Application - Welding
Excellent/High
Application - Closures
Poor/Low
Service Environment
Harsh/Dirty
Back to Top