Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
5310-R
5310-R
Horizontal Hold Down Clamp
High strength forged alloy steel clamping arm
Hardened steel pivot pins and bushings for long life
Black oxide finish
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.0
Weight (lb)
2.87
Maximum Holding Capacity (lbf)
1300.0
Clamp Arm Length (in)
3.63
Clamp Arm Length (mm)
92.2
Weight (kg)
1.3
Maxmum Holding Capacity (N)
5780.0
Height Under Clamp Arm (mm)
25.4
Handle
Horizonal
Opening Angle (deg)
90
Clamp Arm Style
Solid Bar
Application - Machining
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
5000
Product Function
Clamping
Toggle Lock Plus
Yes
Handle Opening (+10°)
69.0
Accomodates Workpiece Variation
No
Application - Wood-Working
Poor/Low
Product Type
Heavy Duty
Base Mounting Style
Flange
Application - Closures
Poor/Low
PublishedDate
1725387060000
Application - Welding
Excellent/High
Application - Checking Fixtures
Fair/Medium
Standard Material
Steel
Clamp Bar Opening (+10°) (degrees)
90.0
Application - Food Processing
Not Recommended
Service Environment
Harsh/Dirty
Application - Assembly
Excellent/High
Back to Top