Heavy-Duty Pneumatic Clamping
Destaco’s 56H40-2B2 Series pneumatic pin clamp packages feature a compact design, low weight, and two piston rod guides for accurate positioning.

56D60-1XXXXXXB

DESTACO’s 56H40-2B2 Series pneumatic pin clamp packages feature a compact design, low weight, and two piston rod guides for accurate positioning. Application: Accurate positioning of sheet metal parts in welding equipment and handling systems. At the end of the welding process, the pins retract and the workpiece is easily removed from the jig.
  • Compact, lightweight design
  • Highly accurate positioning due to twin piston rod guides
  • Lateral and front-facing mounting areas
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 0.8
Weight (lb) 8.82
Cylinder Bore (in) 2.48
Retraction Force (lb) 247
Cylinder Bore (mm) 63
Weight (kg) 4
Retraction Force (N) 1100
Stroke (mm) 20
Product Function Clamping
Hand Lever Yes
Product Type Double Shaft
DistributorGroup Camco Indexers & Conveyors
Product Series 56D60-1
Back to Top