Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
56H40-2XXXXXXB-2
56H40-2XXXXXXB/2
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Stroke (in)
0.8
Deviation (in)
0.002
Shear Force (lb)
45
Cylinder Bore (in)
1.57
Weight (lb)
4.4
Shear Force (N)
200
Cylinder Bore (mm)
40
Weight (kg)
2
Deviation (mm)
0.06
Stroke (mm)
20
Product Type
Single Shaft
Product Series
56H40-2
Hand Lever
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200L4
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8
TURCK SWITCH BLOCK
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-013-3
Protección 86P4/6+56H40
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-181-1
EXTERNAL GUIDING CERAMIC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-009-2
Guía externa 86P4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8MF-071-1
Pieza cambio ángulo
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200D8
SENSOR SET
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000002
Kit cambio carrera a 20 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top