Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
56H40-2XXXXXXC-6
56H40-2XXXXXXC/6
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Shear Force (lb)
45
Stroke (in)
3.5
Weight (lb)
5.5
Deviation (in)
0.007
Cylinder Bore (in)
1.57
Stroke (mm)
60
Weight (kg)
2.5
Shear Force (N)
200
Deviation (mm)
0.12
Cylinder Bore (mm)
40
Product Series
56H40-2
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Hand Lever
Yes
Product Function
Clamping
Product Type
Single Shaft
Product Accessories
8EL-002-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200C8006
TURCK SWITCH BLOCK
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
8EL-003-1
Straight socket connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200D8006
Sensoring kit
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-20000006
Kit cambio carrera a 60 mm 86P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
86P0-200L6
Cover
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-105-1
Guía externa cerámica 86P4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
82ZB-090-1
External guide
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top