Manual Clamping
Destaco’s 5910 Series heavy-duty, vertical hold down clamps feature open/close capability, high strength forged clamping arm, and flanged base.

5905

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.5
Weight (lb) 1.08
Maximum Holding Capacity (lbf) 750.0
Clamp Arm Length (in) 2.49
Maxmum Holding Capacity (N) 3340.0
Clamp Arm Length (mm) 63.2
Height Under Clamp Arm (mm) 38.1
Weight (kg) 0.49
Clamp Arm Style Solid Bar
Clamp Bar Opening (+10°) (degrees) 135.0
Service Environment Harsh/Dirty
Opening Angle (deg) 135
Application - Assembly Excellent/High
Toggle Lock Plus No
Application - Wood-Working Poor/Low
Application - Machining Poor/Low
PublishedDate 1676898204000
Base Mounting Style Flange
Application - Food Processing Not Recommended
Accomodates Workpiece Variation No
Application - Checking Fixtures Fair/Medium
Handle Opening (+10°) 70.0
Application - Welding Excellent/High
Product Type Heavy Duty
Standard Material High-Strength Forged Steel
Handle Vertical
Product Function Clamping
Application - Closures Poor/Low
Product Series 5000
Duty Cycle 3
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Back to Top