Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
6001-MSS
6001-MSS
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
150
Plunger Travel (in)
0.63
Weight (lb)
0.11
Plunger Height (in)
0.5
Weight (kg)
0.05
Plunger Travel (mm)
16
Maxmum Holding Capacity (N)
670
Imperial or Metric Product
Metric
Plunger Height (mm)
12.7
Product Type
Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
14:1/25:1
Base Mounting Style
Flange
Standard Material
Stainless Steel
Spindle (Recommended)
205208-M
Toggle Lock Plus
No
Product Series
6001
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger
Round
Plunger Thread
M4
Product Function
Clamping
Back to Top