Manual Clamping
Destaco’s 6015-M Series straight line action clamps are the smallest of the solid base straight line action clamps. They feature a compact design combined with high holding capacity and allow the handle to fall below the mounting plane to then lock in retracted position.

6015-MR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.33
Plunger Height (in) 0.5
Maximum Holding Capacity (lbf) 560
Plunger Travel (in) 0.7
Plunger Height (mm) 12.7
Imperial or Metric Product Metric
Maxmum Holding Capacity (N) 2500
Plunger Travel (mm) 17.8
Weight (kg) 0.15
Spindle (Recommended) 205203-M
Toggle Lock Plus Yes
Plunger Thread M6
Base Mounting Style Flange
Product Type Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 35:1
Product Series 6015
Plunger Round
Spindle Included? No
Standard Material Steel
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
205203-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top