Manual Clamping
Destaco’s 603-SS Series straight line action clamps are compact models that feature a threaded body for through hole mounting, stainless steel design, and has the ability to lock in both extended/retracted position.

603-MSS

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 840
Plunger Travel (in) 1.25
Weight (lb) 0.84
Plunger Height (in) 1.25
Weight (kg) 0.38
Maxmum Holding Capacity (N) 3740
Plunger Travel (mm) 31.8
Imperial or Metric Product Metric
Plunger Height (mm) 31.8
Plunger Round
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 23:1/34:1
Base Mounting Style Flange
Spindle (Recommended) 207943-M
Plunger Thread M8
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Stainless Steel
Toggle Lock Plus No
Product Series 603/608
Spindle Included? Yes
Product Type Straight Line Action Clamps
Product Function Clamping
Product Type Standard
Product Accessories
207943-M
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top