Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
608
608
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.26
Plunger Height (in)
1.25
Maximum Holding Capacity (lbf)
850
Plunger Travel (in)
1.63
Plunger Travel (mm)
41.4
Maxmum Holding Capacity (N)
3780
Imperial or Metric Product
Imperial
Weight (kg)
0.57
Plunger Height (mm)
31.8
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
44:1/50:1
Product Type
Standard
Spindle Included?
No
Standard Material
Steel
Toggle Lock Plus
No
Spindle (Recommended)
210203
Plunger
Round
Base Mounting Style
Flange
Product Series
603/608
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Plunger Thread
3/8-16
Product Function
Clamping
Product Accessories
210203
Spindel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top