Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
609-B
609-B
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
1.82
Weight (lb)
0.88
Maximum Holding Capacity (lbf)
300.0
Plunger Travel (in)
1.25
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
1330.0
Plunger Travel (mm)
31.8
Plunger Height (mm)
46.2
Weight (kg)
0.4
PublishedDate
1675171178000
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1/47:1
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Straight
Product Function
Clamping
Toggle Lock Plus
No
Product Type
Standard
Spindle Included?
No
Product Series
609
Spindle (Recommended)
207203
Standard Material
Steel
Plunger Thread
5/16-18
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top