Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
609
609
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Plunger Height (in)
0.97
Plunger Travel (in)
1.25
Maximum Holding Capacity (lbf)
300.0
Weight (lb)
0.88
Imperial or Metric Product
Imperial
Maxmum Holding Capacity (N)
1330.0
Plunger Height (mm)
24.6
Weight (kg)
0.4
Plunger Travel (mm)
31.8
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
36:1/47:1
PublishedDate
1675186274000
Spindle Included?
No
Spindle (Recommended)
207203
Toggle Lock Plus
No
Base Mounting Style
Flange
Plunger
Round
Plunger Thread
5/16-18
Product Series
609
Standard Material
Steel
Product Type
Standard
Product Function
Clamping
Product Accessories
207203
509207 SPINDLE WITH (2) 207115
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top