Manual Clamping
Destaco’s 624 Series straight line action clamps with Toggle Lock Plus are versatile and compact models. They feature a threaded body for through hole mounting, ergonomic handle grip, and the ability to lock in both extended/retracted positions.

624-MMR

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 700
Plunger Travel (in) 2.63
Weight (lb) 1.63
Plunger Height (in) 0.81
Weight (kg) 0.74
Maxmum Holding Capacity (N) 3110
Plunger Travel (mm) 66.8
Plunger Height (mm) 20.6
Imperial or Metric Product Metric
Product Series 602/604/624
Plunger Thread M10
Mounting Nut (Supplied) 624105-M
Base Mounting Style Flange
Spindle Included? No
Plunger Round
Product Function Clamping
Spindle (Recommended) 624105-M
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 49:1/21:1
Product Type Threaded Body
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Standard Material Steel
Toggle Lock Plus Yes
Back to Top